??
CAD model selection
HELP_VARIABLE
Part Number
HCB010102
DLA Part Number
Voltage Rating -85°C
10 V
Voltage Rating -125°C
7 V
Cap Rating
1000 µF
ESR
800 mΩ
Height
0.641 Inch
Mass
5.50 g
HT Series Identifier
±10% Rating
Sleeving
Lead Free
L
0.641 Inch
Dia
0.281 Inch
E
2.250 Inch
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.